LA281S10-B-THCA –  Non-captive linear actuator – NEMA 11

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

The motor cable is included in the scope of delivery.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 40 mm/s
  • Thread Type Trapezoidal 
  • Thread Lead
  • Resistance per Winding 2.7 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 11 
  • Peak Force 130.7 N
  • Current per Winding 1 A
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.5 mH
  • Max. Axial Play ±0.05 mm
  • Weight

Dimensions

LA28-A/B
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease
SCREW-ABA-THCA-200 Lead screw with trapezoidal thread
SCREW-ABA-THCA-300 Lead screw with trapezoidal thread
SCREW-AAA-THCA-1000 Lead screw with trapezoidal thread