LA281M06-A-THCA – Non-captive linear actuator – NEMA 11
The motor cable is included in the scope of delivery.
Technical Data
-
Size 28 mm
-
Shaft end Single
-
Speed 35 mm/s
-
Thread Type Trapezoidal
-
Thread Lead 2 mm
-
Resistance per Winding 7.3 Ohm
-
Socket Length "L" 15 mm
-
Length "A" 41 mm
-
NEMA 11
-
Peak Force 152.1 N
-
Current per Winding 0.6 A
-
Thread Diameter 5 mm
-
Resolution 10 µm/step
-
Inductance per Winding 6.52 mH
-
Max. Axial Play ±0.05 mm
-
Weight 0.14 kg
Dimensions

Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.60 mm/s
|
||
---|---|---|---|---|---|
0.6A 24V |
|
146.66 | |||
|
|||||
|
Downloads
Accessories
NANOLUBE-50G | Bearing grease |
|
|
SCREW-ABA-THCA-200 | Lead screw with trapezoidal thread |
|
|
SCREW-ABA-THCA-300 | Lead screw with trapezoidal thread |
|
|
SCREW-AAA-THCA-1000 | Lead screw with trapezoidal thread |
|