SCREW-ABA-TJCA-200 – Lead screw with trapezoidal thread
Technical Data
-
Thread Diameter 0.2362 in
-
Corresponding Motors LA…-TJCA
-
Core Diameter 0.17 in
-
Max. Axial Play ±0.06 mm
-
Screw Straightness 0.0079 in
-
Screw Material stainless (not resistant to acid and salt water)
-
Screw Length 7.9 in
-
Thread Lead 0.07872 in
-
with End Machining
-
Standard Axial Play 0.03 mm
-
Material Number SUS303Cu (≙1.4570)
-
Thread Lead Delay ±0.1/300 mm travel
-
Tensile Strength 760 N/mm2