LGA281S10-B-UGFC-038 –  Captive linear actuator – NEMA 11

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

The motor cable is included in the scope of delivery.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 120 mm/s
  • Thread Type ACME 
  • Thread Lead
  • Resistance per Winding 2.7 Ohm
  • Max. Axial Play ±0.08 mm
  • Length "B"
  • Weight
  • NEMA 11 
  • Peak Force 50 N
  • Current per Winding 1 A
  • Thread Diameter
  • Resolution 25.4 µm/step
  • Inductance per Winding 2.5 mH
  • Stroke Length "X"
  • Length "A"

Dimensions

LGA28-A/B
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease