LGA281S10-B-UGFC-019 – Captive linear actuator – NEMA 11
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 28 mm
-
Shaft end Double
-
Speed 120 mm/s
-
Thread Type ACME
-
Thread Lead 5.08 mm
-
Resistance per Winding 2.7 Ohm
-
Max. Axial Play ±0.08 mm
-
Length "B" 29.1 mm
-
Weight 0.15 kg
-
NEMA 11
-
Peak Force 50 N
-
Current per Winding 1 A
-
Thread Diameter 4.76 mm
-
Resolution 25.4 µm/step
-
Inductance per Winding 2.5 mH
-
Stroke Length "X" 19.1 mm
-
Length "A" 33 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 12.10 mm/s
|
||
---|---|---|---|---|---|
1A 24V |
|
48.97 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|