LGA281S10-A-UGFC-019 – Captive linear actuator – NEMA 11
The motor cable is included in the scope of delivery.
Technical Data
-
Size 28 mm
-
Shaft end Single
-
Speed 120 mm/s
-
Thread Diameter 4.76 mm
-
Resolution 25.4 µm/step
-
Inductance per Winding 2.5 mH
-
Screw Length "L"
-
Weight 0.14 kg
-
NEMA 11
-
Peak Force 50 N
-
Current per Winding 1 A
-
Thread Lead 5.08 mm
-
Resistance per Winding 2.7 Ohm
-
Max. Axial Play ±0.08 mm
-
Length "A" 33 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 12.10 mm/s
|
||
---|---|---|---|---|---|
1A 24V |
|
48.97 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|