LA421S14-A-UKGI – Non-captive linear actuator – NEMA 17
Technical Data
-
Size 42 mm
-
Shaft end Single
-
Speed 100 mm/s
-
Thread Diameter 6.35 mm
-
Resolution 31.8 µm/step
-
Inductance per Winding 2.8 mH
-
Max. Axial Play ±0.09 mm
-
Weight 0.2 kg
-
NEMA 17
-
Peak Force 174.3 N
-
Current per Winding 1.4 A
-
Thread Lead 6.35 mm
-
Resistance per Winding 2 Ohm
-
Socket Length "L" 15 mm
-
Length "A" 33.4 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.10 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
168.55 | |||
|
|||||
|
Downloads
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
SCREW-ABA-UKGI-200 | Lead screw with ACME thread |
|
|
SCREW-ABA-UKGI-300 | Lead screw with ACME thread |
|
|
SCREW-AAA-UKGI-1000 | Lead screw with ACME thread |
|