BRAKE-BWA-0,35-5 – Spring-loaded brakes
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The BWA brakes can only be ordered with a motor.
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 49.6 oz-in
-
Size 1.4 in
-
Hub borehole ø5 H8 with grub screw M3x3
-
Connection leads L=300 mm
-
Switch-On Time 100 ms
-
Rated Power 5.9 W
-
Shaft Diameter 0.197 in
-
Moment of Inertia 10 kg mm²
-
Fastening with 3 screws M3 (BWA-0,35-5)
-
Switch-Off Time 10 ms
-
Weight 0.33 lb