LSNUT-AAAE-UKAS – Threaded nut
Technical Data
-
Thread Code UKAS
-
Thread Diameter 0.2499 in
-
Number of Threads 1
-
Bolt Circle 0.75 in
-
Thread Type ACME
-
Thread Lead 0.031094 in
-
Corresponding Motors LSA...-UKAS
-
Mounting Hole Diameter 0.14 in