LA281S10-B-UGAQ – Non-captive linear actuator – NEMA 11
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 28 mm
-
Shaft end Single
-
Speed 19 mm/s
-
Thread Type ACME
-
Thread Lead 0.635 mm
-
Resistance per Winding 2.7 Ohm
-
Socket Length "L" 15 mm
-
Length "A" 33 mm
-
NEMA 11
-
Peak Force 210 N
-
Current per Winding 1 A
-
Thread Diameter 4.76 mm
-
Resolution 3.2 µm/step
-
Inductance per Winding 2.5 mH
-
Max. Axial Play ±0.06 mm
-
Weight 0.11 kg
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 1.95 mm/s
|
||
---|---|---|---|---|---|
1A 24V |
|
210 | |||
|
|||||
|
Downloads
Accessories
NANOLUBE-50G | Bearing grease |
|
|
SCREW-ABA-UGAQ-200 | Lead screw with ACME thread |
|
|
SCREW-ABA-UGAQ-300 | Lead screw with ACME thread |
|
|
SCREW-AAA-UGAQ-1000 | Lead screw with ACME thread |
|