LSNUT-AAAA-UGAQ – Threaded nut
Technical Data
-
Thread Code UGAQ
-
Thread Diameter 0.1874 in
-
Number of Threads 1
-
Bolt Circle 0.5 in
-
Thread Type ACME
-
Thread Lead 0.02519 in
-
Corresponding Motors LSA...-UGAQ
-
Mounting Hole Diameter 0.13 in