LSNUT-AAAA-THCA – Threaded nut
Technical Data
-
Thread Code THCA
-
Thread Diameter 0.1968 in
-
Number of Threads 2
-
Bolt Circle 0.5 in
-
Thread Type Trapezoidal
-
Thread Lead 0.07872 in
-
Corresponding Motors LSA...-THCA
-
Mounting Hole Diameter 0.13 in