NP5-02 – Motor controller for Modbus RTU
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2139) when using Plug & Drive Studio 2.
Technical Data
-
Interface -
-
Rated Current (RMS) 6 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 3.3 V
-
Type of Analog Input 0...3.3 V
-
Type of Digital Output 3.3 V
-
Encoder Signal Type incremental
-
Weight 0.077 lb
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 10 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 2
-
Number of Digital Outputs 4
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C