GP56-S1-7-SR –  High-torque planetary gearboxes

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

The GP56 gearboxes can only be ordered with a motor.

Technical Data

  • For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24 
  • Efficiency 92 %
  • Rated Output Torque 16.29 Nm
  • Reduction Ratio 6.53 
  • Moment of Inertia 3.7 kg mm²
  • Operating Temperature -15 °C - 90 °C
  • Flange Length L1 6 mm
  • Admissible Axial Shaft Load 1460 N
  • IP-Protection Gearbox IP54 
  • Type Standard Bearing 
  • Max. Backlash 30 ´(arc minutes)
  • Max. Output Torque 32.58 Nm
  • Max. Input Speed 8988 rpm
  • Service Life 10000 h
  • Length "L" 44.6 mm
  • Weight 0.5 kg
  • Admissible Radial Shaft Load 515 N

Dimensions