GP56-S1-3-SR – High-torque planetary gearboxes
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The GP56 gearboxes can only be ordered with a motor.
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 92 %
-
Rated Output Torque 14.19 Nm
-
Reduction Ratio 3.29
-
Moment of Inertia 8.5 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 1460 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 30 ´(arc minutes)
-
Max. Output Torque 28.38 Nm
-
Max. Input Speed 4658 rpm
-
Service Life 10000 h
-
Length "L" 44.6 mm
-
Weight 0.5 kg
-
Admissible Radial Shaft Load 515 N