GP42-S2-46-SR –  High-torque planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
The GP42 gearboxes can only be ordered with a motor.

Technical Data

  • For Motor Size 45 mm (BLDC), NEMA 17 
  • Efficiency 85 %
  • Rated Output Torque 12.2 Nm
  • Reduction Ratio 45.82 
  • Moment of Inertia 0.22 kg mm²
  • Operating Temperature -15 °C - 90 °C
  • Flange Length L1
  • Admissible Axial Shaft Load 890 N
  • IP-Protection Gearbox IP54 
  • Type Standard Bearing 
  • Max. Backlash 60 ´(arc minutes)
  • Max. Output Torque 24.4 Nm
  • Max. Input Speed 18000 rpm
  • Service Life 10000 h
  • Length "L"
  • Weight
  • Admissible Radial Shaft Load 305 N

Dimensions

GP42
Creation in progress ...