LGA421S14-A-TJBA-038 – Captive linear actuator – NEMA 17
Technical Data
-
Size 42 mm
-
Shaft end Single
-
Speed 26 mm/s
-
Thread Diameter 6 mm
-
Resolution 5 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L"
-
Weight 0.25 kg
-
NEMA 17
-
Peak Force 469.8 N
-
Current per Winding 1.4 A
-
Thread Lead 1 mm
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.05 mm
-
Length "A" 33.4 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 2.70 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
425.42 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|