LSA421S14-B-TJBA-152 –  External linear actuator – NEMA 17

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 26 mm/s
  • Thread Diameter
  • Resolution 5 µm/step
  • Inductance per Winding 2.8 mH
  • Screw Length "L"
  • Weight
  • NEMA 17 
  • Peak Force 469.8 N
  • Current per Winding 1.4 A
  • Thread Lead
  • Resistance per Winding 2 Ohm
  • Max. Axial Play ±0.05 mm
  • Length "A"

Dimensions

LSA42
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable, 0.5m
NANOLUBE-50G Bearing grease
LSNUT-AGAE-TJBA Anti-backlash threaded nut with torsion spring
LSNUT-AFAE-TJBA Radial anti-backlash threaded nut with helical spring
LSNUT-AEAE-TJBA Axial anti-backlash threaded nut with helical spring
LSNUT-AAAE-TJBA Threaded nut