SCA5618L2804-B – Stepper motor – NEMA 23
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2.8 A
-
Rotor Inertia 480 gcm²
-
Inductance per Winding 5.3 mH
-
Length "A" 3 in
-
Shaft end Double
-
Size 2.2 in
-
Holding Torque 325.71 oz-in
-
Resistance per Winding 1.3 Ohm
-
Resolution 1.8 °/step
-
Weight 2.4 lb
-
Shaft Diameter 0.315 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 100.10 rpm
|
||
---|---|---|---|---|
2.8A 12V | 0.797 | |||
2.8A 24V | 1.84 | |||
2.8A 48V | 2.06 | |||
|
Downloads
Accessories
ZD-D56 | Damper |
|
|
ZD-DF56 | Damper |
|
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|