SCA5618L4204-A –  Stepper motor – NEMA 23

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA 23 
  • Current per Winding 4.2 A
  • Rotor Inertia 480 gcm²
  • Inductance per Winding 2.1 mH
  • Length "A"
  • Shaft end Single 
  • Size
  • Holding Torque
  • Resistance per Winding 0.55 Ohm
  • Resolution 1.8 °/step
  • Weight
  • Shaft Diameter

Dimensions

SCA5618-A/B
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZD-D56 Damper
ZD-DF56 Damper
ZK-VHR-6-300-4 Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m