LSA421S14-B-UIEV-152 – External linear actuator – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.7 in
-
Shaft end Double
-
Speed 100 mm/s
-
Thread Diameter 0.2188 in
-
Resolution 24.4 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L" 6 in
-
Weight 0.57 lb
-
NEMA 17
-
Peak Force 232.6 N
-
Current per Winding 1.4 A
-
Thread Lead 0.19208 in
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.09 mm
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.10 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
223.55 | |||
1.4A 48V |
|
210.86 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AGAE-UIEV | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AAAE-UIEV | Threaded nut |
|
|
LSNUT-AEAE-UIEV | Axial anti-backlash threaded nut with helical spring |
|