LSA421S14-B-UKDE-152 – External linear actuator – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.7 in
-
Shaft end Double
-
Speed 50 mm/s
-
Thread Diameter 0.2499 in
-
Resolution 15.9 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L" 6 in
-
Weight 0.57 lb
-
NEMA 17
-
Peak Force 278.7 N
-
Current per Winding 1.4 A
-
Thread Lead 0.12516 in
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.09 mm
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 5.10 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
275.46 | |||
1.4A 48V |
|
257.25 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AGAE-UKDE | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AFAE-UKDE | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AEAE-UKDE | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAE-UKDE | Threaded nut |
|