GP56-T1-5-HR –  High-torque planetary gearboxes

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

The GP56 gearboxes can only be ordered with a motor.

Technical Data

  • For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24 
  • Efficiency 92 %
  • Rated Output Torque 15.28 Nm
  • Reduction Ratio 5.09 
  • Moment of Inertia 3.7 kg mm²
  • Operating Temperature -15 °C - 90 °C
  • Flange Length L1 6 mm
  • Admissible Axial Shaft Load 1630 N
  • IP-Protection Gearbox IP54 
  • Type Reinforced Bearing 
  • Max. Backlash 30 ´(arc minutes)
  • Max. Output Torque 30.56 Nm
  • Max. Input Speed 8307 rpm
  • Service Life 10000 h
  • Length "L" 48.8 mm
  • Weight 0.5 kg
  • Admissible Radial Shaft Load 540 N

Dimensions