NTO4L-05-B12-HC (6 mm) – Optical Encoder
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
This article cannot be ordered alone, only as part of a combination.
Encoder for 6 mm shaft. High interference immunity due to integrated line driver. With 1000 CPR resolution in stock, other resolutions are available on demand.
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 6 mm
-
Output Signals phase A, A\, B, B\
-
Limit Frequency 100 kHz
-
Signal Level low: ≤0.6 V, high: ≥4.75 V
-
Operating Temperature -20 °C - 100 °C
-
Output Fall Time 20 ns
-
ESD, IEC61000-4-2 ±7 kV
-
Line Driver
-
Encoder Resolution 1000 CPR
-
Operating Voltage (Encoder) 5 V
-
Current Consumption 36, max. 44 mA
-
Limit Speed 6000 RPM
-
Max. Output Current per Channel 4.5 mA
-
Output Rise Time 20 ns
-
Vibration (5 Hz-2 kHz) 20 G
Dimensions
Downloads
Accessories
ZK-NTO4L-610 | Encoder cable NTO4, 0.61m |
|