LGA201S06-B-TDBA-019 –  Captive linear actuator – NEMA 8

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

The motor cable is included in the scope of delivery.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 40 mm/s
  • Thread Type Trapezoidal 
  • Thread Lead
  • Resistance per Winding 6.4 Ohm
  • Max. Axial Play ±0.05 mm
  • Length "B"
  • Weight
  • NEMA
  • Peak Force 46 N
  • Current per Winding 0.6 A
  • Thread Diameter
  • Resolution 5 µm/step
  • Inductance per Winding 2.6 mH
  • Stroke Length "X"
  • Length "A"

Dimensions

LGA20
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

NANOLUBE-50G Bearing grease