LGA201S06-B-UECB-038 – Captive linear actuator – NEMA 8
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 20 mm
-
Shaft end Double
-
Speed 60 mm/s
-
Thread Diameter 3.5 mm
-
Resolution 10 µm/step
-
Inductance per Winding 2.6 mH
-
Screw Length "L"
-
Weight 0.073 kg
-
NEMA 8
-
Peak Force 33.7 N
-
Current per Winding 0.6 A
-
Thread Lead 2 mm
-
Resistance per Winding 6.4 Ohm
-
Max. Axial Play 0.07 mm
-
Length "A" 33 mm
-
Screw Coating
Dimensions

Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 6.10 mm/s
|
||
---|---|---|---|---|---|
0.6A 24V |
|
32.75 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|