NTS-120W-24V-5A – Switch-Mode Power Supply
Technical Data
-
Input Voltage 88-132 VAC; 176-264 VAC; 248-370 VDC
-
Output Current 5 A
-
Length "L" 40 mm
-
Safety
-
Type of Connection screw clamps
-
Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature
-
Output Voltage 24 V
-
Power Output 120 W
-
Weight 0.6 kg
-
Certifications CE/UL/TÜV
-
Fastening Type DIN carrying rail TS-35/7.5 or 15