NTS-240W-48V-5A – Switch-Mode Power Supply
Technical Data
-
Input Voltage 88-264 VAC; 120-370 VDC
-
Output Current 5 A
-
Length "L" 63 mm
-
Safety
-
Type of Connection screw clamps
-
Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature
-
Output Voltage 48 V
-
Power Output 240 W
-
Weight 1 kg
-
Certifications CE/UL/TÜV
-
Fastening Type DIN carrying rail TS-35/7.5 or 15