NTS-480W-48V-10A – Switch-Mode Power Supply
Technical Data
-
Input Voltage 90-132 VAC; 180-264 VAC; 254-370 VDC
-
Output Current 10 A
-
Length "L" 3.4 in
-
Safety
-
Type of Connection screw clamps
-
Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature
-
Output Voltage 48 V
-
Power Output 480 W
-
Weight 3.3 lb
-
Certifications CE/UL/TÜV
-
Fastening Type DIN carrying rail TS-35/7.5 or 15