NTS-960W-48V-20A – Switch-Mode Power Supply
Technical Data
-
Input Voltage 180-264 VAC; 254-370 VDC
-
Output Current 20 A
-
Length "L" 4.3 in
-
Safety
-
Type of Connection screw clamps
-
Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature
-
Output Voltage 48 V
-
Power Output 960 W
-
Weight 5.4 lb
-
Certifications CE/UL/TÜV
-
Fastening Type DIN carrying rail TS-35/7.5 or 15