LA421S14-B-UKBN – Non-captive linear actuator – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 42 mm
-
Shaft end Double
-
Speed 36 mm/s
-
Thread Diameter 6.35 mm
-
Resolution 7.9 µm/step
-
Inductance per Winding 2.8 mH
-
Max. Axial Play 0.08 mm
-
Weight 0.2 kg
-
NEMA 17
-
Peak Force 451.6 N
-
Current per Winding 1.4 A
-
Thread Lead 1.59 mm
-
Resistance per Winding 2 Ohm
-
Socket Length "L" 15 mm
-
Length "A" 33.4 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.80 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
458.53 | |||
1.4A 48V |
|
448.59 | |||
|
|||||
|
Downloads
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
SCREW-ABA-UKBN-200 | Lead screw with ACME thread |
|
|
SCREW-ABA-UKBN-300 | Lead screw with ACME thread |
|
|
SCREW-AAA-UKBN-1000 | Lead screw with ACME thread |
|