LA561S20-B-UQKE –  Non-captive linear actuator – NEMA 23

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end Double 
  • Speed 150 mm/s
  • Thread Diameter
  • Resolution 50.8 µm/step
  • Inductance per Winding 4.3 mH
  • Max. Axial Play
  • Weight
  • NEMA 23 
  • Peak Force 352.2 N
  • Current per Winding 2 A
  • Thread Lead
  • Resistance per Winding 1.5 Ohm
  • Socket Length "L"
  • Length "A"

Dimensions

LA56
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-VHR-6-300-4 Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m
NANOLUBE-50G Bearing grease
SCREW-AAA-UQKE-1000 Lead screw with ACME thread
SCREW-ABA-UQKE-300 Lead screw with ACME thread
SCREW-ABA-UQKE-200 Lead screw with ACME thread