LSNUT-AAAG-UQKE – Threaded nut
Technical Data
-
Thread Code UQKE
-
Thread Diameter 0.3751 in
-
Number of Threads 4
-
Bolt Circle 0.87 in
-
Thread Type ACME
-
Thread Lead 0.3999 in
-
Corresponding Motors LSA...-UQKE
-
Mounting Hole Diameter 0.14 in