ST4118S0206-A – Stepper motor – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.22 A
-
Holding Torque Bipolar 30 oz-in
-
Resistance per Winding 75 Ohm
-
Resolution 1.8 °/step
-
Weight 0.44 lb
-
Size 1.7 in
-
Holding Torque Unipolar 21.2 oz-in
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 53 mH
-
Length "A" 1.2 in
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 97.50 rpm
|
||
---|---|---|---|---|
0.22A 24V one winding | 0.129 | |||
0.22A 48V one winding | 0.187 | |||
0.16A 24V series | 0.0982 | |||
0.16A 48V series | 0.2 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper | $13.80 |
|
ZK-JST-VL-6 | Extension cable 2m |
|