ST4118S0406-B – Stepper motor – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.35 A
-
Holding Torque Bipolar 32 oz-in
-
Resistance per Winding 30 Ohm
-
Resolution 1.8 °/step
-
Weight 0.44 lb
-
Size 1.7 in
-
Holding Torque Unipolar 22.7 oz-in
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 21.7 mH
-
Length "A" 1.2 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 26.25 rpm
|
||
---|---|---|---|---|
0.24A 24V series | n/a | |||
0.24A 48V series | n/a | |||
0.34A 24V one winding | n/a | |||
0.34A 48V one winding | n/a | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|