ST4118M0906-A – Stepper motor – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.9 A
-
Holding Torque Bipolar 56.1 oz-in
-
Resistance per Winding 5.7 Ohm
-
Resolution 1.8 °/step
-
Weight 0.53 lb
-
Size 1.7 in
-
Holding Torque Unipolar 39.7 oz-in
-
Rotor Inertia 57 gcm²
-
Inductance per Winding 5 mH
-
Length "A" 1.5 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 303.75 rpm
|
||
---|---|---|---|---|
0.64A 24V series | 0.203 | |||
0.64A 48V series | 0.336 | |||
0.9A 24V one winding | 0.263 | |||
0.9A 48V one winding | 0.263 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m | $33.00 |
|