ST4118M1804-A –  Stepper motor – NEMA 17

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

Technical Data

  • NEMA 17 
  • Current per Winding 1.8 A
  • Rotor Inertia 57 gcm²
  • Inductance per Winding 1.85 mH
  • Length "A"
  • Size
  • Holding Torque
  • Resistance per Winding 1.1 Ohm
  • Resolution 1.8 °/step
  • Weight

Dimensions

ST4118
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZD-D40 Damper
ZD-DF40 Damper
ZK-JST-VL-4 Extension cable, 2m