ST4118D3004-B – Stepper motor – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 3 A
-
Rotor Inertia 102 gcm²
-
Inductance per Winding 2.7 mH
-
Length "A" 60 mm
-
Size 42 mm
-
Holding Torque 80 Ncm
-
Resistance per Winding 1.1 Ohm
-
Resolution 1.8 °/step
-
Weight 0.5 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 307.50 rpm
|
||
---|---|---|---|---|
3A 24V | 0.618 | |||
3A 48V | 0.703 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|