ST4209L1704-A – Stepper motor 0.9° – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.68 A
-
Rotor Inertia 68 gcm²
-
Inductance per Winding 5 mH
-
Length "A" 47.5 mm
-
Size 42 mm
-
Holding Torque 44 Ncm
-
Resistance per Winding 1.8 Ohm
-
Resolution 0.9 °/step
-
Weight 0.35 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 203.75 rpm
|
||
---|---|---|---|---|
1.63A 24V | 0.336 | |||
1.63A 48V | 0.38 | |||
|
Downloads
Accessories
ZD-DF40 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|