ST5918X2008-B –  Stepper motor – NEMA 23

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

Combine article

Technical Data

  • NEMA 23 
  • Current per Winding 2 A
  • Holding Torque Bipolar 76.1 oz-in
  • Resistance per Winding 1.2 Ohm
  • Resolution 1.8 °/step
  • Weight 1.1 lb
  • Size 2.2 in
  • Holding Torque Unipolar 53.8 oz-in
  • Rotor Inertia 135 gcm²
  • Inductance per Winding 1.3 mH
  • Length "A" 1.6 in

Dimensions


Torque Curves

Created with Highcharts 9.3.3Speed [rpm]Torque [Nm]4050607080901002003004005006007008009001 0002 0000.120.240.360.480.60
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
Output power
Torque [Nm] at 228.75 rpm
2.8A 24V parallel
 
 
0.477
2.8A 48V parallel
 
 
0.477
1.4A 24V series
 
 
0.495
1.4A 48V series
 
 
0.502

Accessories

ZD-D56 Damper $56.30
ZD-DF56 Damper $15.20