ST5918M3008-A – Stepper motor – NEMA 23
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 3 A
-
Holding Torque Bipolar 124.45 Ncm
-
Resistance per Winding 0.7 Ohm
-
Resolution 1.8 °/step
-
Weight 0.7 kg
-
Size 56 mm
-
Holding Torque Unipolar 88 Ncm
-
Rotor Inertia 300 gcm²
-
Inductance per Winding 1.3 mH
-
Length "A" 56 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
4.2A 24V parallel | 0.932 | |||
4.2A 48V parallel | 0.903 | |||
2.1A 24V series | 0.846 | |||
2.1A 48V series | 0.947 | |||
|