ST6018K2008-A – Stepper motor – NEMA 24
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 24
-
Current per Winding 2 A
-
Holding Torque Bipolar 300.4 oz-in
-
Resistance per Winding 2.4 Ohm
-
Resolution 1.8 °/step
-
Weight 2.6 lb
-
Size 2.4 in
-
Holding Torque Unipolar 212.42 oz-in
-
Rotor Inertia 570 gcm²
-
Inductance per Winding 4.6 mH
-
Length "A" 2.6 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 227.25 rpm
|
||
---|---|---|---|---|
2.8A 24V parallel | 1.54 | |||
2.8A 48V parallel | 1.87 | |||
1.4A 24V series | 0.756 | |||
1.4A 48V series | 1.55 | |||
|