ST8918S4508-B – Stepper motor – NEMA 34
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 4.5 A
-
Holding Torque Bipolar 500.67 oz-in
-
Resistance per Winding 0.6 Ohm
-
Resolution 1.8 °/step
-
Weight 3.7 lb
-
Size 3.4 in
-
Holding Torque Unipolar 354.03 oz-in
-
Rotor Inertia 1000 gcm²
-
Inductance per Winding 1.9 mH
-
Length "A" 2.6 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 137.25 rpm
|
||
---|---|---|---|---|
6.37A 24V parallel | 2.95 | |||
6.37A 48V parallel | 2.94 | |||
3.15A 24V series | 2.34 | |||
3.15A 48V series | 2.95 | |||
|