ST11018S5504-A – Stepper motor – NEMA 42
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 42
-
Current per Winding 5.5 A
-
Rotor Inertia 5500 gcm²
-
Inductance per Winding 9.8 mH
-
Length "A" 3.9 in
-
Shaft Keyway with key
-
Size 4.3 in
-
Holding Torque 1656.86 oz-in
-
Resistance per Winding 0.7 Ohm
-
Resolution 1.8 °/step
-
Weight 11 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 70.50 rpm
|
||
---|---|---|---|---|
5.5A 24V | 5.9 | |||
5.5A 48V | 7.47 | |||
|