ST11018L8004-B – Stepper motor – NEMA 42
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 42
-
Current per Winding 8 A
-
Rotor Inertia 16200 gcm²
-
Inductance per Winding 17.1 mH
-
Length "A" 7.9 in
-
Shaft Keyway with key
-
Size 4.3 in
-
Holding Torque 3540.3 oz-in
-
Resistance per Winding 1 Ohm
-
Resolution 1.8 °/step
-
Weight 25.8 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 78.75 rpm
|
||
---|---|---|---|---|
8A 24V | 6.02 | |||
8A 48V | 11.77 | |||
|