STF2818X0504-A –  Ultraflat Stepper Motor

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

Ultraflat high-torque stepper motor with 28 x 34 mm flange, 9.4 mm height, a step angle (full step) of 1.8°, high torque and speeds up to 4500rpm. It is the ideal solution for feeder applications in the semiconductor industry or stirrers.<strong/>

An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Current per Winding 0.5 A
  • Holding Torque Unipolar
  • Resistance per Winding 3.7 Ohm
  • Resolution 1.8 °/step
  • Weight
  • Size
  • Holding Torque
  • Rotor Inertia 1.7 gcm²
  • Inductance per Winding 0.88 mH
  • Length "A"

Dimensions

STF2818
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

AP8918L9504 Stepper motor with PG fitting IP65 – NEMA 34