AS5918L4204-ENM24 – Stepper motor with M12 connector IP65 – NEMA 23
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 187 Ncm
-
Inductance per Winding 1.9 mH
-
Length "A" 98 mm
-
Brake
-
Encoder Type incremental
-
Operating Voltage (Encoder) 24 V
-
NEMA 23
-
Current per Winding 4.2 A
-
Resistance per Winding 0.58 Ohm
-
Rotor Inertia 480 gcm²
-
Weight 1.1 kg
-
Encoder
-
Encoder Resolution 1024 CPR
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 229.50 rpm
|
||
---|---|---|---|---|
4.2A 24V | 1.47 | |||
4.2A 48V | 1.55 | |||
|
Downloads
Datasheets
Conformity
Accessories
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|
|
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|