NOE2-24-B10 (10 mm) –  Optical 3-channel encoder

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\ 
  • Current Consumption 15 mA
  • Limit Speed 3300 RPM
  • Phase Shift 90° ± 18°e 
  • Max. Output Current per Channel 82 mA (@Vcc=24 V, Vout=18 V) 
  • Storage Temperature -40 °C - 85 °C
  • Weight
  • Line Driver  
  • Encoder Resolution 1000 CPR
  • Operating Voltage (Encoder) 11.40 – 28.00 V
  • Operating Voltage (f. level according to PLC standard) 15.30 – 28.00 V
  • Limit Frequency 55 kHz
  • Pulse Width 180° ± 30°e 
  • Signal Level Low:<2.0 V (@l_load=20 mA), High: VCC-0.2 V (@l_load=20 mA) 
  • Operating Temperature -20 °C - 85 °C
  • Humidity max. 90 % (no condensation) 

Dimensions

NOE2
Creation in progress ...

Downloads

Accessories

ZK-NOE-10-500-S-PADP Encoder cable NOE, 0.5m
ZK-NOE1-10-500-S Encoder cable NOE, 0.5m
ZK-NOE1-10-2000-S Encoder cable NOE, 2m