LA351S12-B-UIAP – Non-captive linear actuator – NEMA 14
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.4 in
-
Shaft end Double
-
Speed 13 mm/s
-
Thread Diameter 0.2188 in
-
Resolution 3 µm/step
-
Inductance per Winding 2.46 mH
-
Max. Axial Play 0.0024 in
-
Weight 0.35 lb
-
NEMA 14
-
Peak Force 242.4 N
-
Current per Winding 1.2 A
-
Thread Lead 0.02401 in
-
Resistance per Winding 1.8 Ohm
-
Socket Length "L" 0.59 in
-
Length "A" 1.3 in
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 1.40 mm/s
|
||
---|---|---|---|---|---|
1.2A 24V |
|
240.8 | |||
1.2A 48V |
|
227.8 | |||
|
|||||
|
Downloads
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease | $25.20 |
|
SCREW-AAA-UIAP-1000 | Lead screw with ACME thread |
|
|
SCREW-ABA-UIAP-200 | Lead screw with ACME thread |
|
|
SCREW-ABA-UIAP-300 | Lead screw with ACME thread |
|