LGA351S12-A-UIAP-019 – Captive linear actuator – NEMA 14
Technical Data
-
Size 1.4 in
-
Shaft end Single
-
Speed 13 mm/s
-
Thread Diameter 0.2188 in
-
Resolution 3 µm/step
-
Inductance per Winding 2.46 mH
-
Screw Length "L"
-
Weight 0.42 lb
-
NEMA 14
-
Peak Force 242.4 N
-
Current per Winding 1.2 A
-
Thread Lead 0.02401 in
-
Resistance per Winding 1.8 Ohm
-
Max. Axial Play 0.0024 in
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 1.40 mm/s
|
||
---|---|---|---|---|---|
1.2A 24V |
|
240.8 | |||
1.2A 48V |
|
227.8 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|